Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 6-Outlet Super Surge Alert Protector, 6-ft. Cord, 3040 Joules, Tel/DSL Protection


  • 6 outlets/6 ft. cord
  • 3040 joule rating
  • Modem/fax surge protection

View Full Product Details

Tripp Lite Part Number

TR-6FM

$45.90 Avg. Price
Have a Question?
Contact Us

Overview

The TR-6FM Surge Suppressor from Tripp Lite has 6 outlets and a 6-ft. cord with a space-saving right-angle plug. The unit has 3040 joules of surge energy absorption to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. A 6-ft. telephone cord is also included. Diagnostic LEDs alert the user to potential power problems. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). The Super Surge Alert+Tel comes with child safety covers and color-coded cord identifiers.

Features

  • 6 outlets with child safety covers
  • 6-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment; 6-ft. telephone cord included
  • Surge energy absorption: 3040 joules; 85,000 amps
  • 15 amp circuit breaker
  • 3 diagnostic LEDs indicate AC present, line fault & protection present
  • EMI/RFI noise filtering
  • Logical outlet spacing accommodates transformers without blocking remaining outlets
  • Keyhole supports for wall mounting
  • Recessed and lighted power switch
  • Color-coded cord identifiers
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TR-6FM Surge Suppressor
  • 6 ft. Telephone cord
  • Child Safety Covers
  • Color-coded cord identifiers
  • Warranty information with instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010612
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps105000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3040
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  140
AC Suppression Surge Current Rating78,500 amps
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)88.8mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between horizontal outlets = 44.20mm; Distance between vertical outlets = 39mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)2.00 x 6.00 x 12.50
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.75 x 3.5 x 9.5
Unit Weight (lbs.)1.65
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadaApproved for Canada by ETL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)Tested to UL1449 3rd Edition by ETL
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TR6FM model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.