6-Outlet Commercial-Grade Surge Protector, 6 ft. (1.83 m) Cord, 900 Joules, 12.5-in. length
- 6 outlets/6-ft. (1.83 m) cord
- 900 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
PM6SN1
Have a Question?
Overview
The Waber-by-Tripp Lite PM6SN1 Power Strip offers a convenient method of power distribution and surge suppression in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built in surge suppression rated at 900 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features metal housing, lighted power switch with integrated 15 amp resettable circuit breaker and attractive beige housing with black output receptacles and power cord.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded power distribution strip with surge suppression
SUPPRESSION - 900 joules AC suppression
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1449 3rd Edition (USA/400V rating), UL1363 (USA), cUL (Canada)
- 15 amp power handling capacity
- 6-ft. (1.83 m) AC line cord
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332101013 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 45000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and lighted two position power switch controls power to all outlets |
Diagnostic LED Details | Protection present (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 900 |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Up to 20 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Beige |
Color (AC Line Cord) | Black |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | 165mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 38.89mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.25 x 15.00 x 6.00 |
Shipping Weight (lbs.) | 1.77 |
Unit Dimensions (hwd / in.) | 12.5 x 2.5 x 1.5 |
Unit Weight (lbs.) | 1.25 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PM6SN1 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.