DataShield Serial In-Line Surge Protector, DB9
Part Number: DB9
Is your DB9 serial connection protected? If not, your equipment is vulnerable to damage and performance problems. Surges and line noise don’t just affect the power line; they can enter your equipment on any connection. So protect your DB9 serial equipment with the DataShield™ DB9 In-Line Surge Suppressor. It’s the ideal choice for protecting PCs, printers, modems and anything with a DB9 connection.
- Complete serial port (DB9) surge protection
- Protects against the effects of electrostatic discharge
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's DB9 offers dataline surge suppression for DB9 serial ports of data terminal and data communications equipment, including PCs, printers, modems and more. User configurable for use with male or female captive DB9 ports. Offers protection on all 9 lines, plus D shell chassis. Convenient DB9 input and output connects directly to the protected port, obtaining a ground outlet from the computer chassis. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges away from network interface connections. Tripp Lite network surge suppressors reduce blown interface cards, garbled transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.
SUPPRESSION: Reversible DB9 m/f jacks, protects pins 1-9 and chassis, 18V clamping
Features
- DB9 protects 9 pin serial connections for dataline surge suppression of data terminal, data communications equipment and PCs, printers, modems and more
- Reversible for use with male or female captive DB9 ports
- Offers protection on all 9 data lines, plus D shell chassis
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
Specifications
OVERVIEW
UPC Code | 037332010834 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 340 |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
Additional Dataline Protection | 1-9 & Chassis |
PHYSICAL
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 2.00 |
Shipping Weight (lbs.) | 0.16 |
Unit Dimensions (hwd / in.) | 0.64 x 1.38 x 2.85 |
Unit Weight (lbs.) | 0.34 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images