DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
- Network Ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications
- Ideal protection for NICs, terminals, hubs, printers, LAN equipment, and other internetworking devices
- Protects against the effects of electrostatic discharge, faulty wiring and lightning
- Reduces blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure
- 750A circuit breaker; 7.5V nominal clamping voltage
- RJ45 input and output connections with included patch cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
DNET1
Have a Question?
Overview
Features
- DNET1 protects network workstations, printers and internetworking devices from surges present on 10/100Base-T, token ring, AS400/Sys3x or RS422 network lines
- Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 7.5V clamping)
- 5 inch Ethernet patch cable enables ideal protection placed as close as possible to the point of use
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
- RoHS Compliance
- Lifetime Warranty
Specifications
OVERVIEW
UPC Code | 037332011435 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Plug Type | RJ45 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 750 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
Clamping Voltage (RMS) | 7.5 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | Yes |
Additional Dataline Protection | 1-8 |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Integrated Keyhole Mounting Slots | No |
Shipping Dimensions (hwd / in.) | 6.00 x 3.00 x 2.00 |
Shipping Weight (lbs.) | 0.23 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Rotatable Outlets | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DNET1 model support page.
Resources & Downloads
Product Literature
Case Studies
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.