Part Number: SPS610HGRA
Need to use a surge suppressor behind a desk or in a confined spot? The SPS610HGRA provides surge suppression with the convenience of a space-saving, right-angle hospital-grade plug for placing the units in confined areas and keyhole mounting tabs and flanges for easy installation.
- 6 hospital-grade outlets
- 1050 joule rating
- 10-ft. cord with molded right-angle hospital-grade plug
- All metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1050-joule AC surge suppression rating
- Rugged all-metal housing withstands years of use without loss of ground path continuity
- 6 NEMA5-15R Hospital-Grade AC outlets
- 10-ft. AC cord with integrated, molded right angle Hospital-Grade NEMA 5-15PHG plug
- Keyhole mounting tabs and flanges
- Switch safety cover prevents accidental shutoff
- 15A electrical capacity with built-in resettable circuit breaker
- 120 volt, 50/60Hz electrical compatibility
- Certified by UL (USA) and cUL (Canada)
- UL1449 3rd Edition listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332167071 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 19500 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | LINE POWER PRESENT (green) |
Locking Switch Cover | Locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | White |
Mounting Holes or Slots | Yes |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.20 x 15.00 x 6.00 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Unit Weight (lbs.) | 3.20 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images