Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Tripp Lite Waber Industrial Surge Protector, 6-Outlet, 6 ft. (1.83 m) Cord, 2100 Joules


  • 6 outlets/6-ft. (1.83 m) cord
  • 2100 joule rating
  • All metal housing
  • Visual surge indication

View Full Product Details

Tripp Lite Part Number

DG115-SI

$47.81 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The Waber-by-Tripp Lite DG115-SI Power Strip offers a convenient method of power distribution and surge suppression in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built in surge suppression rated at 2100 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features metal housing, lighted power switch with integrated 15 amp resettable circuit breaker and attractive gray color scheme.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded power distribution strip with lighted power switch

SUPPRESSION - 2100 joules AC suppression

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 6 NEMA 5-15R output receptacles
  • Lighted combination power switch with integrated circuit breaker
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1449 3rd Edition (USA/400V rating), UL1363 (USA), cUL (Canada)
  • 15 amp power handling capacity
  • 6-ft. (1.83 m) AC line cord
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • DG115-SI Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332101150
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps39000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker integrated into lighted power switch
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesLighted two position power switch controls power to all outlets
Diagnostic LED DetailsProtection present (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Up to 20 dB
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Receptacle ColorGray
Shipping Dimensions (hwd / in.)2.40 x 14.40 x 5.90
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)12.5 x 2.5 x 1.5
Unit Weight (lbs.)2.4
STANDARDS & COMPLIANCE
CanadacUL
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the DG115SI model support page.

Documents & Downloads

support icon

Do you own a
DG115-SI

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.