Part Number: ISOBAR2-6
Premium protection for valuable electronics against dangerous surges, spikes and line noise that can damage equipment or destroy data. Recommended for home, corporate, retail, telecom and industrial applications.
- 2 NEMA 5-15R outlets in an exclusive isolated filter bank
- 1410-joule surge protection rating
- Durable metal housing designed for tough environments
- 12A resettable circuit breaker prevents dangerous overloads
- 6 ft. AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
Premium protection for home, corporate, retail, telecom and industrial applications, the ISOBAR2-6 Isobar® 2-Outlet Surge Protector features a surge protection rating of 1410 joules to defend your sensitive electronics against surges and spikes.
The ISOBAR2-6 features two widely spaced NEMA 5-15R outlets, which are arranged in an exclusive isolated filter bank. This internal barrier prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR2-6 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. A six-foot (1.8-meter) power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall. An all-metal housing stands up to rugged environments.
Features
- Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against surges and spikes
- Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 2 NEMA 5-15R AC outlets accept most computer equipment, electronics, appliances and power tools
- Accommodates 1 bulky transformer without blocking the other outlet
- Included safety covers block accidental contact with unused outlets
- Outlets arranged in an exclusive isolated filter bank to limit noise interaction among connected equipment
- Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Conforms to current UL 1449 3rd Edition safety standards
- 6 ft. AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Metal housing designed for long life
- $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010056 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (1) Yes |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker & 2 position red illuminated on/off switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1410 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 48,000 amps (24,000 NM / 24,000 CM) |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 400V |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | Yes |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 108.43 mm; Distance between vertical tabs = 58.17 mm |
Outlets Measurement (Center to Center) | Distance between vertical outlets = 38.66mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.40 x 3.00 x 5.70 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 2.500 x 5.000 x 3.500 |
Unit Weight (lbs.) | 1.6 |
STANDARDS & COMPLIANCE
Product Certifications | UL 1449 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images