Isobar 4-Outlet 230V Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 330 Joules, Metal Housing
- 4 NEMA 5-15R outlets in exclusive isolated filter banks
- 330-joule surge protection rating
- 200-240VAC, 50/60 Hz compatibility (also supports 120V)
- 9A resettable circuit breaker prevents dangerous overloads
- 6-ft. (1.83 m) AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
ISOBAR4/220
Have a Question?
Overview
The ISOBAR4/220 features four widely spaced NEMA 5-15R outlets, which are arranged in two exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR4/220 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 9A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. A 6-ft. (1.83 m) AC power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall. And all-metal housing stands up to rugged environments.
Features
- Protects your A/V components, network hardware, retail displays, appliances, power tools and other electronics against surges and spikes
- Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 4 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
- Outlets accommodate up to 2 bulky transformers without blocking other outlets
- Outlets arranged in exclusive isolated filter banks to limit noise interaction among connected equipment
- Blocks disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- 6-ft. (1.83 m) AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Metal housing designed for long life
Specifications
OVERVIEW
UPC Code | 037332010193 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 230 |
Maximum Surge Amps | 22000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 9 |
Transformer Accommodation | (1) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
Switches | Two position red illuminated on/off power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 330 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 300 |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
EMI / RFI Filtering | Yes |
Isolated Filter Banks | 2 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Color (AC Line Cord) | Light Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal tabs = 131.90mm; Distance between vertical tabs = 58.17mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.60 x 3.00 x 5.80 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 3.5 x 7 x 2.5 |
SPECIAL FEATURES
Rotatable Outlets | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the ISOBAR4220 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.