Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 6-Outlet Low-Profile Surge Protector, Direct Plug-In, 540 Joules, Diagnostic LED


  • 6 outlets/direct plug-in
  • 540 joule rating

View Full Product Details

Tripp Lite Part Number

SK6-0

$17.74 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The SK6-0 Surge Suppressor from Tripp Lite is ideal for protecting audio/video devices and printers. This direct plug-in surge suppressor features 6 outlets and 540 joules of surge energy absorption. $10,000 Ultimate Lifetime Insurance (USA & Canada only).

Features

  • 6 outlets; direct plug-in
  • Surge energy absorption: 540 joules; 27,000 amps
  • $10,000 Ultimate Lifetime Insurance (USA and Canada Only)
  • Automatic shutoff cuts power to outlets when the protection circuit has been compromised

Package Includes

  • SK6-0 Surge Suppressor
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010261
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
AC Suppression Surge Current Rating27,000 amps
UL1449 Let Through Rating400, 500, 500
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Housing ColorLight Gray
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between horizontal outlets = 25.2mm; Distance between vertical outlets = 39mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)6.30 x 8.70 x 1.50
Shipping Weight (lbs.)0.61
Unit Dimensions (hwd / in.)4.80 x 4.35 x 1.42
Unit Weight (lbs.).406
STANDARDS & COMPLIANCE
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SK60 model support page.

Documents & Downloads

support icon

Do you own a
SK6-0

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.