Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 10-Outlet Surge Protector, 8 ft. Cord with Right-Angle Plug, 2395 Joules, Tel/DSL Protection, Black Housing


Safeguard your PC, printer, scanner, router, modem and other small home electronics against dangerous surges, spikes and line noise. Built-in RJ11 jacks also protect your telephone, fax machine and modem from surges.
  • 10 NEMA 5-15R outlets, including 4 for bulky transformers
  • 2395-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 8 ft. AC power cord with right-angle NEMA 5-15P plug

View Full Product Details

Tripp Lite Part Number

TLP1008TEL

$35.45 Avg. Price
Have a Question?
Contact Us

Overview

Perfect for your home or office workstation, the TLP1008TEL Protect It!® 10-Outlet Surge Protector features a surge protection rating of 2395 joules to defend your sensitive electronic components against even the strongest surges and spikes.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP1008TEL protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Your devices plug into 10 NEMA 5-15R outlets, four of which are widely spaced to accept bulky transformers without blocking adjacent outlets. Sliding safety covers block accidental contact with unused outlets. RJ11 jacks allow connection of telephone/fax/modem equipment, which is also protected from surges.

An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected.

The eight-foot AC power cord allows the TLP1008TEL to reach distant outlets, while its right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall to save space in your workstation. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

2395-Joule Surge Protection for Home or Office Electronics
  • Protects your computer, printer, scanner, router, modem and other small home electronics against even the strongest surges and spikes
  • Recommended for any desktop, network or home electronics application requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
10 Outlets Accept Wide Range of Electronic Devices
  • 10 NEMA 5-15R AC outlets accept most computers and peripherals
  • 4 widely spaced outlets accommodate bulky transformers without blocking other outlets
  • Sliding safety covers block accidental contact with unused outlets
Telephone/DSL Protection
  • RJ11 jacks (1 input/2 output) protect phone/fax/modem equipment from surges and spikes
  • Built-in splitter protects 2 devices sharing one line
  • 6 ft. RJ11 telephone cable included
Premium Safety Features
  • On/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Integrated 15A circuit breaker shuts down outlets in case of power overload
  • Diagnostic LEDs confirm grounding and protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
  • 8 ft. AC power cord with right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life
Backed by Tripp Lite’s Ultimate Lifetime Insurance
  • $150,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • TLP1008TEL Protect It! 10-Outlet Surge Protector, Black Housing
  • RJ11 telephone cable, 6 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119063
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps120000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Transformer Accommodation(8) Yes
Outlet OrientationTwo rows of outlets, including 4 widely spaced for transformers
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and two-position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2395
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)108mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.30 x 1.75 x 8.20
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)12 x 5.25 x 2
Unit Weight (lbs.)2
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP1008TEL model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.