Part Number: TLP1208TEL
- 12 outlets / 8-ft. (2.43 m) cord
- 2160 joule rating
- 1 in/2 out tel/modem surge protection
- 4 transformer spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Overview
The TLP1208TEL offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1208TEL features 12 outlets, an 8-foot (2.4-meter) cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 2160 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment.
Features
- 12 outlets with integrated child safety covers
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft. (1.83 m) telephone cord included
- Surge suppression rating: 2160 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate up to 4 transformers without blocking remaining outlets
- Keyhole supports for wall mounting
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332152503 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Output Capacity (VA) | 15 |
Output Capacity (Watts) | 1875 |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15R |
Overload Protection | 15A resettable circuit breaker |
Transformer Accommodation | (8) Yes |
Outlet Orientation | Two rows of outlets, including 4 widely spaced for transformers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two-position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330V L-G, 400V L-N, 400V N-G |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 73.5 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 13.60 x 2.40 x 8.80 |
Shipping Weight (lbs.) | 2.50 |
Unit Dimensions (hwd / in.) | 1.540 x 2.720 x 10.300 |
Unit Weight (lbs.) | 2.09 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP1208TEL Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp1208tel-protect-it-surge-suppressor/56329
Product Images