Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 12-Outlet Surge Protector, 8-ft. Cord, 2880 Joules, Tel/Modem/Coaxial/Ethernet Protection


  • 12 outlets / 8-ft. cord
  • 2880 joule rating
  • Coaxial surge protection (digital broadband quality accommodates 2.2GHz bandwidth)
  • Ethernet surge protection
  • 2-line modem/fax surge protection

View Full Product Details

Tripp Lite Part Number

TLP1208SAT

$45.72 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLP1208SAT surge suppressor has 12 outlets, a 8-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2880 joules to handle the strongest surges. Built-in RJ11, RJ45, and Type F coax jacks prevent surges from damaging your modem/fax/100Bt/cable/satellite equipment. Coaxial jacks provide digital broadband quality and can handle 2.2GHz bandwidth. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Features

  • 12 outlets with integrated child safety covers; black housing
  • 8-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment on 2 lines simultaneously; 6-ft. telephone cord included
  • Built-in RJ45 jacks prevent surges from damaging your 100Bt equipment; 6-ft. network cable included
  • Built-in gold, Type F coax jacks prevent surges from damaging your cable/satellite equipment; digital broadband quality accommodates 2.2GHz bandwidth; 6-ft. coax cable included
  • Surge suppression rating: 2880 joules
  • EMI/RFI noise filtering
  • Can accommodate up to 4 transformers without blocking remaining outlets
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Diagnostic LEDs indicate protection present & ground present
  • Audible alarm notifies user when the unit is damaged and needs to be replaced
  • Keyhole supports for wall mounting
  • Lighted power switch
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP1208SAT
  • 6-ft. telephone cord
  • 6-ft. network cable
  • 6-ft. coax cable
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175182
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps216000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(8) Yes
Outlet OrientationSingle row of 8, plus a second row of 4 for transformer accommodation
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Audible AlarmAudible alarm sounds to indicate damage to suppression components
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2880
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line (2.2 GHz Bandwidth)
Network (Ethernet) ProtectionYes
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between horizontal tabs = 75mm; Distance between vertical tabs = 41.6mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)12.40 x 2.40 x 8.70
Shipping Weight (lbs.)2.80
Unit Dimensions (hwd / in.)1.54 x 2.72 x 10.30
Unit Weight (lbs.)2.02
COMMUNICATIONS
Network Speed10/100 Mbps
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP1208SAT model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.