Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$55.17 Avg. Price
  • 12 outlets / 8-ft. (2.43 m) cord
  • 1 in/2 out tel/modem surge protection
  • 1 line 2.2GHz digital gold coaxial surge protection
  • 2880 joule rating

Overview

The TLP1208TELTV offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1208TLTV features 12 outlets, an 8-foot (2.4-meter) cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 2880 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. Built-in digital 2.2 GHz coax jacks prevent surges from damaging your cable/satellite equipment.

Features

  • 12 outlets with child safety covers
  • 8-ft. (2.43 m) cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment; 6-ft. (1.83 m) telephone cord included
  • Surge suppression rating: 2880 joule protection
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate up to 4 transformers without blocking remaining outlets
  • Built-in digital 2.2GHz coax jacks prevent surges from damaging your cable/satellite equipment; 6-ft. (1.83 m) coax cable included
  • Keyhole supports for wall mounting
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP1208TELTV surge suppressor
  • 6-ft. (1.83 m) RJ11 cable
  • 1 set gold digital 2.2 GHz coax connectors
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152510
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps180000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Output Capacity (VA)15
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Transformer Accommodation(8) Yes
Outlet OrientationTwo rows of outlets, including 4 widely spaced for transformers
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo-position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2880
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating330V L-G, 400V L-N, 400V N-G
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line (2.2 GHz Bandwidth)
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 73.5 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.50 x 11.90 x 8.80
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)1.540 x 4.860 x 12.040
Unit Weight (lbs.)2.12
Input Cord ColorBlack
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.