Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 4-Outlet Home Computer Surge Protector Strip, 4-ft Cord, 450 Joules

Model Number: TLP404


  • 4 outlets / 4-ft. cord
  • 450 joule rating

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's TLP404 offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP404 offers 4 total outlets, 4 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 450 joules shields equipment from surges and line noise. Attractive light gray suppressor housing with keyhole mounting tabs and 1 designated transformer plug outlet offers convenient protection of desktop computer equipment and accessories. $1,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 4 NEMA5-15R/4-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/450 joules/500V UL1449 3rd Edition

Features

  • 4 outlets
  • 4-ft. cord
  • Surge suppression rating: 450 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LED confirms surge protection status
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate 1 large transformer plug without covering remaining outlets, 2 total transformers
  • Keyhole supports for wall mounting
  • Non-Lighted power switch
  • $1,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP404 surge suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119131
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable combo switch / circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4 outlets
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps22500
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)4
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  450
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating500V - UL Verified
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 57.5mm; Distance between slot height = 26mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)28.6mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)11.90 x 2.00 x 5.00
Shipping Weight (lbs.)0.85
Unit Dimensions (hwd / in.)1.2 x 1.85 x 8.1
Unit Weight (lbs.)1
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$1,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The TLP404 has an operating temperature range of 32° to 104° F.
It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
See All

Additional FAQs may be available on the TLP404 model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.