Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 360 Joules, Diagnostic LED, Black Housing

Model Number: TLP6B


Safeguard your computer, printer, scanner, router, modem and other small home electronics against dangerous surges, spikes and line noise. Recommended for any desktop, network or home application requiring AC line protection.
  • 6 NEMA 5-15R outlets—one designed for a bulky transformer
  • 360-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 ft. AC power cord with NEMA 5-15P plug
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Perfect for your home or office workstation, the TLP6B Protect It!® 6-Outlet Surge Protector features a surge protection rating of 360 joules to defend your sensitive electronic components against surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges, including direct lightning strikes, up to $10,000 for life (valid in the U.S., Canada and Puerto Rico only).

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP6B protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Your devices plug into six NEMA 5-15R outlets, one of which is placed at the end to accept a bulky transformer without blocking adjacent outlets. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. A diagnostic LED confirms your connected equipment is protected.

The six-foot AC power cord with NEMA 5-15P plug reaches nearby outlets to fit easily into your workstation or home theater setup. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

360-Joule Surge Protection for Home or Office Electronics
  • Protects your computer, printer, scanner, router, modem and other small home electronics against surges and spikes
  • Recommended for any desktop, network or home electronics application requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications

6 Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R AC outlets accept most computers and peripherals
  • Special end outlet designed for bulky transformers without blocking other outlets

Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Integrated 15A circuit breaker shuts down outlets in case of power overload
  • Diagnostic LED confirms protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards

Fits Effortlessly Into Your Workstation
  • 6 ft. AC power cord with NEMA 5-15P plug reaches nearby outlets
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life

Backed by Tripp Lite’s Ultimate Lifetime Insurance
  • $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • TLP6B Protect It! 6-Outlet Surge Protector, Black Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166784
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6 outlets
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps24000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  360
AC Suppression Response Time  < 1 ns
Protection ModesL-N
Clamping Voltage (RMS)  150
UL1449 Let Through Rating500v
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.21 x 3.77 x 1.10
Shipping Weight (lbs.)0.97
Unit Dimensions (hwd / in.)11.25 x 3.77 x 1.10
Unit Weight (lbs.).81
CERTIFICATIONS
Additional International ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP6B model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.