Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$25.90 Avg. Price
  • 6 outlets / 6-ft. (1.83 m) cord
  • 900 joule rating

Overview

The TLM606 surge suppressor offers complete AC surge suppression for comprehensive protection of personal computers, home stereos, televisions, VCRs, DVD players, power tools and other electrical and electronic equipment. Heavy-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM606 offers six total outlets, a six-foot (1.8 meters) power cord and diagnostic LED to warn of suppressor damage. AC surge suppression rated at 900 joules shields equipment from surges and line noise. Rugged metal housing offers convenient protection of desktop computer equipment and accessories.

Features

  • 6 outlets
  • 6-ft. (1.83 m) cord
  • Surge suppression rating: 900 joules
  • EMI/RFI noise filtering
  • Diagnostic LED confirms suppressor "protection present" (green)
  • Convenient keyhole slots allow secure mounting on wall or desk
  • Can accommodate up to 1 transformers without blocking adjacent outlets
  • Rugged metal case provides extra safety and durability
  • Illuminated on/off switch with integrated 15 amp circuit breaker
  • $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM606 surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332128676
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps45000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesIlluminated on/off switch with integrated 15 amp circuit breaker
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  900
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating330V - UL Verified
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal, Plastic
Power Cord ColorLight Gray
Form Factors SupportedSupports floor / wall / desktop placement
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)165 mm
Outlets Measurement (Center to Center)38.89mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)14.50 x 5.00 x 2.00
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.500 x 12.500 x 2.500
Unit Weight (lbs.)1.4
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$5,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.