Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 8-Outlet Surge Protector, 6-ft. Cord, 2160 Joules, Tel/DSL Protection, Cord Clip


  • 8 outlets / 6-ft. cord
  • 2160 joule rating
  • Modem/fax surge protection

View Full Product Details

Tripp Lite Part Number

TLP806TEL

$27.04 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLP806TEL surge suppressor has 8 outlets, an 6-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Features

  • 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 8 AC outlets with room for 2 transformer plugs without blocking outlets covers computers and all peripherals
  • Long 6 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Built-in RJ11 jacks (1 in/1 out) prevent surges from damaging your modem/fax/phone equipment
  • Built-in cord management
  • Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP806TEL
  • 6-ft. telephone cord
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175229
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(5) Yes
Outlet OrientationSingle row of 6, plus 2 for transformer accommodation
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between horizontal slots 101.3mm = Distance between vertical slots = 30mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 5.20 x 13.30
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.74 x 2.00 x 12.40
Unit Weight (lbs.)1.2
SPECIAL FEATURES
Additional InformationPair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TLP806TEL model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.