Part Number: TLP608
- 6 outlets / 8-ft. cord
- 990 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Features
- 990 joules AC surge suppression shields equipment from the strongest surges and line noise
- 6 AC outlets with room for 1 transformer plugs without blocking outlets covers computers and peripherals
- 8 foot AC line cable
- Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
- Right angle flat plug
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Diagnostic LEDs confirm surge suppression status
- Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
- UL1449 3rd Edition Rated (500V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
- Exceeds IEEE 587 category A & B surge suppression specifications
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332177025 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 35500 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 990 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 101 mm; Distance between slot height = 28 mm |
Outlets Measurement (Center to Center) | 28.5mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 12.20 x 1.80 x 5.90 |
Shipping Weight (lbs.) | 1.41 |
Unit Dimensions (hwd / in.) | 1.230 x 1.850 x 10.850 |
Unit Weight (lbs.) | 1.12 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images