Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$23.46 Avg. Price
  • 6 right-angle outlets
  • 6-ft. (1.83 m) cord
  • 540 joule rating

Overview

The SPIKESTIK Surge Suppressor has six right-angle outlets and a six-foot (1.8 meters) cord. The unit has 540 joules of surge energy absorption to handle the strongest surges.

Features

  • 6 right-angle outlets
  • 6-ft. (1.83 m) cord
  • Surge energy absorption: 540 joules; 27,000 amps
  • 15 amp circuit breaker
  • EMI/RFI noise filtering
  • Keyhole supports for wall mounting
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada & Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • SPIKESTIK Surge Suppressor
  • Child Safety Covers
  • Instruction manual and Warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010292
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating27,000 amps
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)114.6 mm
Outlets Measurement (Center to Center)28.6mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)11.90 x 1.75 x 0.70
Shipping Weight (lbs.)1.30
Unit Dimensions (hwd / in.)10.250 x 2.700 x 1.520
Unit Weight (lbs.)1.25
Input Cord ColorGray
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.