Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! Surge Protector with 6 Right Angle Outlets, 15-ft. Cord, 1340 Joules, Tel/Modem Protection

Model Number: TLM626TEL15


  • 6 right-angle outlets / 15 ft. cord
  • 1340 joule rating
  • Tel/DSL surge protection (1 line)

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's TLM626TEL15 surge suppressor offers complete AC and Tel/DSL line surge suppression for comprehensive protection of workstations, personal computers, home stereos, televisions, VCRs, DVD players and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ-11 telephone line suppression jacks protect a single dialup modem, DSL modem, fax or phone line. TLM626TEL15 offers 6 right-angle outlets, a 15 foot power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing with 2 designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input - 15 ft. AC line cord with NEMA 5-15P plug/Output - 6 NEMA 5-15R right-angle outlets
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: Metal strip
SUPPRESSION: AC: 150V RMS Clamping/1340 joules/400V UL1449

Features

  • 6 right-angle outlets
  • 15 ft. cord
  • Built-in RJ-11 jacks prevent surges from damaging your telephone/DSL/modem/fax equipment; 6 ft. telephone cord included
  • Surge suppression rating: 1340 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker protects against overload
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Convenient keyhole slots allow secure mounting on wall or desk
  • Can accommodate up to 2 transformers without blocking adjacent outlets
  • Rugged metal case provides extra safety and durability
  • Illuminated power switch
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM626TEL15 surge suppressor
  • 6 ft. RJ-11 phone cord
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332128652
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable combo switch / circuit breaker
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of outlets
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1340
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Black
Form Factors SupportedSupports floor / wall / desktop placement
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)225mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)25.50 x 14.30 x 6.00
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)1.5 x 12.25 x 2.25
Unit Weight (lbs.)1.8
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
FCC Part 68 (Communications)FCC Part 68
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLM626TEL15 model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.