Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$20.48 Avg. Price
  • 3 rotatable outlets
  • 3 stationary, side facing outlets
  • Direct plug-in design
  • 1200 joule rating
  • Diagnostic LEDs

Overview

The SWIVEL6 offers reliable surge and line noise protection. Premium features include a compact, direct plug-in design for easy portability, 3 rotatable outlets and 3 stationary outlets for easier plug connection and removal and 1200 joules of surge absorption protection. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged. $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • 3 rotatable outlets and 3 stationary side facing outlets, allow for easier plug connection and removal
  • 1200 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by plugging into any wall outlet
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)




Package Includes

  • SWIVEL6 Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138231
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationRotatable, Stationary
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1200
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500, 500, 500
EMI / RFI Filtering  Up to 20 dB
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorNo
Housing ColorBlack
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)6.02 x 4.45 x 20.30
Shipping Weight (lbs.)0.74
Unit Dimensions (hwd / in.)5.790 x 4.330 x 1.800
Unit Weight (lbs.)0.6
FEATURES & SPECIFICATIONS
Rotatable OutletsYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 42 (Canada); NOM (Mexico); UL 1449; UL 497A; UL 1363
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.