Part Number: TLP74R
- 7 outlets (6 right-angle outlets and 1 designated transformer outlet)
- 4-ft. (1.22 m) cord
- 1080 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
The TLP74R offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP74R offers seven total outlets (six at right angle and one designated transformer plug outlet), 4-foot (1.2-meter) cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive gray housing with keyhole mounting tabs offering convenient protection of desktop computer equipment and accessories.
Features
- 1080 joules AC surge suppression shields equipment from the strongest surges and line noise
- 7 total AC outlets (6 right angle and 1 transformer plug outlet)
- 4-ft. (1.22 m) AC line cable
- Lighted on/off switch with integrated circuit breaker for overload protection of all outlets
- Diagnostic LED confirms surge suppression status
- Integrated keyhole slots provide convenient wall/desk mounting
- UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), cUL (Canada)
- Exceeds IEEE 587 category A & B surge suppression specifications
- $25,000 Ultimate Lifetime Insurance (USA and Canada Only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332155658 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 4 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 300 mm |
Outlets Measurement (Center to Center) | 28.5mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 4.30 x 14.00 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1.330 x 2.040 x 12.400 |
Unit Weight (lbs.) | 1.04 |
Input Cord Color | Gray |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images