Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$26.12 Avg. Price
  • 7 outlets / 6-ft. cord
  • 1080 joule rating
  • Modem/fax surge protection

Overview

SUPER6TEL surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. High-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. SUPER6TEL offers seven total outlets, six-foot cord with a space-saving right-angle plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Heavy-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive white suppressor housing with keyhole mounting tabs and three designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories.

Features

  • 1080 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 7 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6-ft. (1.83 m) phone cable)
  • 6-ft. (1.83 m) cord with space-saving right-angle plug
  • Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $50,000 Ultimate Lifetime connected equipment insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SUPER6TEL Surge Suppressor
  • 6-ft. (1.83 m) telephone cord
  • Instruciton manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095428
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 5, plus 2 side mounted outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 70 mm; Distance between slot height = 24 mm
Outlets Measurement (Center to Center)Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)12.90 x 2.30 x 6.00
Shipping Weight (lbs.)1.45
Unit Dimensions (hwd / in.)1.540 x 2.720 x 10.300
Unit Weight (lbs.)1.39
Input Cord ColorWhite
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.