Part Number: SUPER6TEL12
- 7 outlets / 12-ft. (3.66 m) cord
- 1080 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Overview
SUPER6TEL12 surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. High-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. SUPER6TEL12 offers seven total outlets, 12-foot (3.7 meters) cord with a space-saving right-angle plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Heavy-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive white suppressor housing with keyhole mounting tabs and three designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories.
Features
- 1080 joules AC surge suppression shields equipment from the strongest surges and line noise
- 7 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6-ft (1.83 m) phone cable)
- 12-ft. (3.66 m) cord with a space-saving right angle plug
- Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- UL1449 3rd Edition Rated (330V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
- Exceeds IEEE 587 category A & B surge suppression specifications
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332097392 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 12 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 5, plus 2 side mounted outlets |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330V - UL Verified |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 70 mm; Distance between slot height = 24 mm |
Outlets Measurement (Center to Center) | Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 12.40 x 1.88 x 7.20 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 1.540 x 2.720 x 10.300 |
Unit Weight (lbs.) | 1.82 |
Input Cord Color | White |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images