Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 7-Outlet Surge Protector, 15-ft. Cord, 2520 Joules, Fax/Modem Protection, RJ11

Model Number: SUPER7TEL15


  • 7 outlets / 15-ft. cord
  • 2520 joule rating
  • Modem/fax surge protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SUPER7TEL15 surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. SUPER7TEL15 offers 7 total outlets, extra-long 15 foot cord with space-saving angled plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Heavy grade AC suppression rated at 2520 joules shields equipment from surges and line noise. Attractive gray suppressor housing with keyhole mounting slots and 3 designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/15-ft. AC line cord ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle) FORMAT: Corded multi-outlet strip with 3 transformer spaced outlets SUPPRESSION: AC: 150V RMS Clamping/2520 joules/330 L-G, 400 L-N, 400 N-G UL1449 Let-through Phone: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)

Features

  • 2520 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 7 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6 ft phone cable)
  • Extra long 15 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
  • UL1449 Rated, UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • SUPER7TEL15 Surge Suppressor
  • 6-ft. telephone cord
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095381
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 5, plus 2 side mounted outlets
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps156000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2520
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Housing ColorLight gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 78mm; Distance between slot height = 24mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.00 x 2.00 x 7.20
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.54 x 2.72 x 10.3
Unit Weight (lbs.)2.13
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
Industry Canada (Communications)Industry Canada
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the SUPER7TEL15 model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.