Part Number: SK6-6
- 8 outlets / 8-ft. (2.43 m) cord
- 1080 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $35,000 Ultimate Lifetime Insurance
Overview
The SK6-6 Surge Suppressor has eight outlets and an eight-foot (2.4 m) cord with a space-saving right-angle plug. The unit has 1080 joules of surge energy absorption to handle the strongest surges. Diagnostic LEDs alert the user to potential power problems. The SK6-6 comes with child safety covers and color-coded cord identifiers.
Features
- 8 outlets with child safety covers
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- $35,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment -
- Surge energy absorption: 1080 joules; 54,500 amps
- 15 amp circuit breaker
- 3 diagnostic LEDs indicate AC present, grounded & protection present
- EMI/RFI noise filtering
- Keyhole supports for wall mounting
- Recessed and lighted power switch
- Color-coded cord identifiers
Specifications
OVERVIEW
UPC Code | 037332010018 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), GROUNDED (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 54,500 amps |
UL1449 Let Through Rating | 400V - UL Verified |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 114.3 mm |
Outlets Measurement (Center to Center) | 28.6mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 14.40 x 1.50 x 5.60 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 13.000 x 2.750 x 1.750 |
Unit Weight (lbs.) | 1.5 |
Input Cord Color | White |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $35,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Useful Web Pages
Product Images