Part Number: TLP808TELTV
- 8 outlets / 8-ft. (2.43 m) cord
- 2160 joule rating
- 2.2GHz gold coaxial surge protection
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Overview
The TLP808TELTV surge suppressor has eight outlets, an eight-foot (2.4 meters) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. Built-in 2.2 GHz gold coax jacks prevent surges from damaging your cable/satellite equipment.
Features
- 8 outlets with integrated child safety covers; charcoal gray housing
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks (1 in/2 out) prevent surges from damaging your modem/fax/phone equipment; 6-ft. (1.83 m) telephone cord included
- Built-in 2.2GHz gold coax jacks prevent surges from damaging your cable/satellite equipment; 6-ft. (1.83 m) gold coax cable included
- Surge suppression rating: 2160 joules
- EMI/RFI noise filtering
- Can accommodate up to 3 transformers without blocking remaining outlets
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Diagnostic LEDs indicate protection present & ground present
- Audible alarm notifies user when the unit is damaged and needs to be replaced
- Keyhole supports for wall mounting
- Lighted power switch
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332095343 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Audible Alarm | Audible alarm |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 11.50 x 2.40 x 8.70 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 4.860 x 9.550 x 1.510 |
Unit Weight (lbs.) | 1.9 |
Input Cord Color | White |
FEATURES & SPECIFICATIONS
Additional Information | Pair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images