Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 8-Outlet Home Computer Surge Protector, 8-ft. Cord, 1080 Joules, Child Safety Covers

Model Number: SUPER8


  • 8 outlets / 8-ft. cord
  • 1080 joule rating

HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SUPER8 Surge Suppressor from Tripp Lite has 8 outlets and an 8-ft. cord with a space-saving right-angle plug. The unit has 1080 joules of surge energy absorption to handle the strongest surges. Diagnostic LEDs alert the user to potential power problems. $35,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico Only). The SUPER8 comes with child safety covers and color-coded cord identifiers.

Features

  • 8 outlets with child safety covers
  • 8-ft. cord with space-saving right-angle plug
  • $35,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment -
  • Surge energy absorption: 1080 joules; 54,500 amps
  • 15 amp circuit breaker
  • 3 diagnostic LEDs indicate AC present, line fault & protection present
  • EMI/RFI noise filtering
  • Keyhole supports for wall mounting
  • Recessed and lighted power switch
  • Color-coded cord identifiers

Package Includes

  • SUPER8 Surge Suppressor
  • Child Safety Covers
  • Color-coded cord identifiers
  • Warranty information and Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010018
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  140
AC Suppression Surge Current Rating54,500 amps
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)14.50 x 5.50 x 1.75
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)13 x 2.75 x 1.75
Unit Weight (lbs.)1.75
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$35,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the SUPER8 model support page.

Resources & Downloads

support icon

Do you own a
SUPER8

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.