Protect It! 5-Outlet Surge Protector, Direct Plug-In, 1080 Joules, 1-Line RJ11 Protection
- 5 outlets / direct plug-in
- 1080 joule rating
- Tel/DSL Surge Protection
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $15,000 Ultimate Lifetime Insurance
SK5TEL-0
Have a Question?
Overview
Features
- 5 outlets / direct plug-in
- Surge suppression rating: 1080 joules
- 1 in/1 out Tel/DSL surge protection
- EMI/RFI noise filtering
- Diagnostic LEDs indicate Protected (green) & Grounded (red)
- $15,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332166050 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120v |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | Direct plug-in |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (5) 5-15R |
Circuit Breaker (amps) | 15 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 500, 500, 400 |
EMI / RFI Filtering | Up to 45 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Plastic |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 7.50 x 5.70 x 2.60 |
Shipping Weight (lbs.) | 0.52 |
Unit Dimensions (hwd / in.) | 5 x 3.5 x 2.1 |
Unit Weight (lbs.) | .33 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | RoHS |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $15,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SK5TEL0 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.