Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

7-Outlet Home/Business Theater Surge Protector, 6-ft. Cord, 2100 Joules, Tel/Modem/Coax Protection

Model Number: HT706TSAT


  • 7 outlets / 6 ft. cord
  • 2100 joule rating
  • 2-line 2.2 GHz gold coaxial surge protection
  • 1-line tel/modem surge protection

HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's HT706TSAT Home/Business Theater Surge Suppressor provides high-performance protection--2100 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 7 outlets (with transformer spacing), 2-line 2.2 GHz coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $100,000 Ultimate Lifetime Insurance coverage (U.S., Canada, and Puerto Rico only). Includes two diagnostic LEDs, 6 ft. cord with a right-angle plug, 6 ft. coaxial cable and 6 ft. phone cord.

Features

  • 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
  • 7 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
  • Widely-spaced outlets accommodate up to 4 transformers
  • 2 sets of surge-protected 2.2 GHz gold coaxial connectors (with included 6 ft. gold coaxial cable)
  • 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
  • 6 ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 2 diagnostic LEDs alert user to protection and grounding status
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Integrated circuit breaker protects against dangerous system overload
  • High-impact plastic housing (black) stands up to the most demanding environments
  • UL and CSA listed
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • HT706TSAT Home/Business Theater Surge Suppressor
  • 6 ft. gold coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121486
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps75000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm protection and grounding status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400, 400, 500
EMI / RFI Filtering  Up to 40 dB
Auto Shut-OffYes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)160mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between transformer outlet and standard outlet = 38.10mm; Distance between standard outlets = 25.40mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.20 x 14.20 x 6.00
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.5 x 14 x 3.25
Unit Weight (lbs.)1.2
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadaCSA
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the HT706TSAT model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.