Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$177.48 Avg. Price

Rack-mount protection for A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against dangerous surges, spikes and line noise in IT and industrial environments.

  • 2 NEMA 5-15R & 10 NEMA 5-20R outlets in isolated filter banks
  • Network-grade 3840-joule surge protection rating
  • Mounts into 1U of space in EIA-standard 19 in. racks
  • 20A resettable circuit breaker prevents dangerous overloads
  • 15-ft. (4.57 m) AC power cord with NEMA 5-20P plug

Features

Network-Grade 3840-Joule Surge Protection for IT or Industrial Electronics
  • Protects rack-mounted network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
  • Recommended for network workstations, telecom systems, point-of-sale equipment and audio/video systems requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
12 Outlets Accept Wide Range of Electronic Devices
  • 2 NEMA 5-15R in front, 10 NEMA 5-20R in rear
  • AC outlets accept most computer, networking and telecom equipment
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in 2 exclusive isolated filter banks to limit noise interaction among connected equipment
  • Block disruptive EMI/RFI line noise that can cause equipment damage or data loss
Premium Safety Features
  • Lighted on/off switch with locking cover provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and line fault status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Flexible Mounting Options
  • Mounts into 1U of space in EIA-standard 19 in. racks
  • Included mounting hardware also allows installation on wall or under counter
  • Long 15-ft. (4.6 m) AC power cord with NEMA 5-20P plug reaches distant outlets
  • All-metal housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • IBAR12-20ULTRA Isobar 12-Outlet Surge Protector, 1U Rack-Mount
  • Rack-mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099235
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps150000
Input Plug TypeNEMA 5-20P
Input Cord DetailsSJT
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R; (10) 5-20R
Circuit Breaker (amps)20
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesRed illuminated power switch controls power to all outlets
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating96,000 amps
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating330V
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options
Housing ColorBlack
Included Mounting AccessoriesIncluded mounting flanges are pre-installated for 1U rackmount installation and can be re-configured to support a variety of mounting options
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between front outlets = 38.9mm; Distance between rear outlets = 40.65mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.20 x 2.60 x 20.30
Shipping Weight (lbs.)6.60
Unit Dimensions (hwd / in.)1.750 x 17.500 x 4.000
Unit Weight (lbs.)6.3
Mounting DetailsIncludes flanges
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.