14-Outlet Economy Network Server Surge Protector, 15 ft. (4.57 m) Cord, 3000 Joules, 1U Rack-Mount
Part Number: DRS-1215
- 14 outlets / 15-ft. (4.57 m) cord
- 3000 joule rating
- Adjustable rackmount hardware
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's DRS-1215 offers surge and noise suppression in a versatile all-metal multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch EIA standard rack. Includes 14 outlets (6 front/8 rear), 15-ft. (4.57 m) AC power cord and guarded power switch to reduce the risk of accidental shutoff. Diagnostic LED indicates surge protection status.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 14 NEMA5-15R (6 front & 8 rear)
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
SUPPRESSION: AC: 140V RMS Clamping/3000 joules
FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more
Features
- Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
- Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
- 3000 joules AC surge suppression with EMI/RFI filtering
- 14 NEMA 5-15R output receptacles (6 front/8 rear)
- 15-ft. (4.57 m) AC cord with NEMA 5-15P straight-in plug connection
- Diagnostic LED confirms suppressor operation
- Lighted power switch confirms power on/off status
- Snap-in switch guard prevents accidental turn off
- 15 amp capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332100245 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 120000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (14) 5-15R |
Circuit Breaker (amps) | 15 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Power switch controls power to all outlets |
Diagnostic LED Details | Green - Protection Present |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3000 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options |
Housing Color | Black |
Included Mounting Accessories | Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.30 x 2.50 x 20.40 |
Shipping Weight (lbs.) | 5.86 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4 |
Unit Weight (lbs.) | 4.6 |
Mounting Details | Includes flanges |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); UL 1363 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Images