Part Number: SK40RUSBB
- 4 rotatable outlets/direct plug-in
- 1080 joule rating
- 3.4 amp USB charging
- Diagnostic LED
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
The SK40RUSBB surge suppressor offers reliable surge and line noise protection. Premium features include a compact, direct plug-in design and 4 rotatable outlets. The unique rotating design provides convenience and flexibility. Each outlet rotates independently to provide the perfect position to connect your equipment. The SK40RUSBB also includes 2 USB ports with 3.4 amps of total power that offers fast charging for smartphones, tablets, MP3 players and other portable devices. 1080 joules of surge protection to handle the strongest surge. Diagnostic LED alerts you to potential wiring or protection faults before connected equipment is damaged. $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- 4 rotatable outlets / direct plug-in
- Surge suppression rating: 1080 joules
- 3.4 amp USB Charger
- EMI/RFI noise filtering
- Diagnostic LED indicates Protected (green)
- $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332184658 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 17 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 3.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500, 400, 500 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.83 x 4.13 x 3.35 |
Shipping Weight (lbs.) | 0.73 |
Unit Dimensions (hwd / in.) | 5.500 x 3.880 x 1.770 |
Unit Weight (lbs.) | .70 |
Input Cord Color | Black |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 1449; UL 497A |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
M100-010-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) | |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) | |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images