Part Number: TLP606SSTELB
Safeguard your workstation or home electronics against surges, spikes and line noise. Ideal for protecting your computer, printer, scanner, external hard drive, telecommunication devices and other sensitive electronics.
- 6 NEMA 5-15R outlets, including one for bulky transformers
- Surge suppression rating of 1440 joules
- Built-in RJ11 jacks protect modem, fax and phone connection
- Side-mounted on/off switch prevents accidental shutoff
- Large LED protection indicator easy to see from a distance
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Features
- 1440-joule rating protects your computer, printer, scanner, external hard drive and other sensitive electronic components against even the strongest surges and spikes
- Backed by $75,000 Ultimate Lifetime Insurance for any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 6 NEMA 5-15R AC outlets accept most computers and peripherals
- Special end outlet designed for bulky transformers without blocking other outlets
- Built-in RJ11 jacks provide surge protection for DSL or dial-up modem, fax or phone connections on single line
- Side-mounted n/off switch mounted on side to prevent accidental shutoffs
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Fail-safe thermal fusing protects against fire and other damage in case of extreme, extended overvoltage or surge
- Clear acrylic edge lights up green to indicate your equipment is protected against surges
- Easy to see at a distance or in dark places
- Helps protect side-mounted on/off switch against accidental shutoffs
- Space-saving right-angle NEMA 5-15P plug on 6 ft. AC power cord allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
Specifications
OVERVIEW
UPC Code | 037332190079 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (90D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 35500 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1440 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 87 mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.99 x 3.94 x 1.50 |
Shipping Weight (lbs.) | 1.28 |
Unit Dimensions (hwd / in.) | 1.100 x 1.970 x 11.770 |
Unit Weight (lbs.) | 1.125 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images