Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Personal Desktop Charging Station with 2-Outlet Surge Protector, 6-ft. Cord, 1080 Joules, 4 x USB (4.8A total)

Model Number: TLP26USBB


  • 2 outlet / 6-ft. cord
  • 1080 joule rating
  • 4.8 amp quad port USB charger
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's TLP26USBB Personal Desktop Charging Station provides exceptional convenience for daily charging tasks. Perfect for home, office, workstations and dorm rooms. With 2 AC outlets for safe power and 4 USB port with 4.8 amps of total power, this charging station can easily handle multiple devices. The built in slot can hold your tablet or phone for hands free viewing while charging. TLP26USBB Personal Desktop Charging Station offers 2 total outlets, 6 foot cord, 4 USB charging ports for a total of 4.8 amps, and diagnostic LED to warn of suppressor damage. AC suppression rated at 1080 joules shields equipment from surges and line noise. . $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet charging station
SUPPRESSION: AC: 150V RMS Clamping/1080 joules/400V UL60905

Features

  • 2 outlets
  • 6-ft. cord
  • 4 USB charging ports - 4.8 amp total
  • Built in slot to hold phones and tablets
  • Surge suppression rating: 1080 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Green protection LED
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP26USBB Personal Desktop Charging Station
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183385
OUTPUT
Charging Ports / Amps(4) 4.8A
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type16 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
EMI / RFI Filtering  Yes
Auto Shut-OffYes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.60 x 6.50 x 5.80
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.42 x 5.21 x 5.21
Unit Weight (lbs.)1.2
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL60905
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP26USBB model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-HD | USB, Lightning & FireWire M100-003-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-HD | USB, Lightning & FireWire M100-006-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft. (1.8 m)
M100-010-BK | USB, Lightning & FireWire M100-010-BK USB Sync/Charge Cable with Lightning Connector, Black, 10 ft. (3 m)
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
U038-006 | USB, Lightning & FireWire U038-006 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 6-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-HD | USB Cables M100-003-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-HD | USB Cables M100-006-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft. (1.8 m)
M100-010-BK | USB Cables M100-010-BK USB Sync/Charge Cable with Lightning Connector, Black, 10 ft. (3 m)
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
U038-006 | USB Cables U038-006 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 6-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-010-BK | Lightning Cables M100-010-BK USB Sync/Charge Cable with Lightning Connector, Black, 10 ft. (3 m)
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M100-003-HD | Lightning Cables M100-003-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)
M100-006-HD | Lightning Cables M100-006-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft. (1.8 m)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.