Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 6-Outlet Surge Protector, 15 ft. Cord, 790 Joules, Black Housing

Model Number: TLP615B


Safeguard your workstation or home electronics against surges, spikes and line noise. Ideal for protecting your computer, printer, scanner, external hard drive and other sensitive electronics.
  • 6 NEMA 5-15R outlets, including one for bulky transformers
  • Surge suppression rating of 790 joules
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 15 ft. AC power cord reaches distant outlets

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Perfect for your home or office workstation, the TLP615B Protect It! 6-Outlet Surge Protector features a surge suppression rating of 790 joules to defend your sensitive electronic components against strong surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges, including direct lightning strikes, up to $20,000 for life (valid in the U.S., Canada and Puerto Rico only).

The TLP615B includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression, as well as technology that filters out disruptive EMI/RFI line noise, preventing interference from disrupting your electronics and inflicting damage or data loss.

Your computer and peripherals plug into six NEMA 5-15R outlets, including one designed to accept bulky transformers without blocking adjacent outlets. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Green LED indicates protection status.

The 15-foot AC power cord with NEMA 5-15P plug allows the TLP615B to reach distant outlets, giving you flexibility in placing the power strip. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

790-Joule Surge Protection for Home or Office Electronics
  • 790-joule rating protects your computer, printer, scanner, external hard drive and other sensitive electronic components against even the strongest surges and spikes
  • Backed by Tripp Lite’s $20,000 Ultimate Lifetime Insurance for any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
6 Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R AC outlets accept most computers and peripherals
  • Special end outlet designed for bulky transformers without blocking other outlets
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Green LED shows protection status at a glance
Fits Effortlessly Into Your Workstation
  • 15 ft. AC power cord with NEMA 5-15P plug long enough to reach distant outlets
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life
Auto-Shutdown
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP615B Protect It! 6-Outlet Surge Protector, Black Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189820
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6 outlets
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps35500
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  790
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating500V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 101mm; Distance between slot height = 28mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)28.5mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)13.20 x 5.80 x 1.80
Shipping Weight (lbs.)1.96
Unit Dimensions (hwd / in.)10.8 x 1.85 x 1.23
Unit Weight (lbs.)1.60
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
Almost all Tripp Lite surge protectors are designed to operate silently. If the unit is the source of any type of sound, such as a humming, crackling, or popping noise, the surge protector requires replacement. Here are some reasons why the surge protector may produce abnormal sounds: 1. A power surge occurred that damaged its internal components. 2. If the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
See All

Additional FAQs may be available on the TLP615B model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.