Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$53.31 Avg. Price

Safeguard your workstation or home electronics against surges, spikes and line noise. Ideal for protecting your computer, printer, scanner, external hard drive and other sensitive electronics.

  • 7 NEMA 5-15R outlets, including 3 for bulky transformers
  • Surge suppression rating of 2160 joules
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 25 ft. AC power cord with right-angle NEMA 5-15P plug

Overview

Perfect for your home or office workstation, the SUPER725B Protect It!® 7-Outlet Surge Protector features a surge suppression rating of 2160 joules to defend your sensitive electronic components against strong surges and spikes.

The SUPER725B includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression, as well as technology that filters out disruptive EMI/RFI line noise, preventing interference from disrupting your electronics and inflicting damage or data loss.

Your computer and peripherals plug into seven NEMA 5-15R outlets. Two outlets are mounted on the side to let the SUPER725B accommodate three bulky transformers without blocking adjacent outlets. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. On/off switch provides one-touch control over connected equipment. A green LED indicates protection status, while a red LED assures that your wall outlet is properly grounded.

The 25-foot (7.6-meter) AC power cord allows the SUPER725B to reach distant outlets, while its right-angle NEMA 5-15P plug allows equipment and furniture to be moved flush against the wall to save space. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

2160-Joule Surge Protection for Home or Office Electronics
  • 2160-joule rating protects your computer, printer, scanner, external hard drive and other sensitive electronic components against even the strongest surges and spikes
  • Backed by $75,000 Ultimate Lifetime Insurance for any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
7 Outlets Accept Wide Range of Electronic Devices
  • 7 NEMA 5-15R AC outlets accept most computers and peripherals
  • Unique side-outlet design accommodates 3 bulky transformers without blocking other outlets
Premium Safety Features
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • LEDs show grounding and protection status at a glance
Fits Effortlessly Into Your Workstation
  • 25 ft. AC power cord long enough to reach distant outlets
  • Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life

Package Includes

  • SUPER725B Protect It! 7-Outlet Surge Protector, 25-ft. (7.62 m) Cord, Black Housing
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189844
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)25
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 5, plus 2 side mounted outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 70 mm; Distance between slot height = 24 mm
Outlets Measurement (Center to Center)Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)12.40 x 8.27 x 1.77
Shipping Weight (lbs.)3.40
Unit Dimensions (hwd / in.)1.540 x 2.720 x 10.300
Unit Weight (lbs.)2.89
Input Cord ColorBlack
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.