Surface-Mount Box for Keystone Jack - 1 Port, White
- Ideal for non-premise audio/video, voice or Ethernet data wiring installations
- Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
- Flame-resistant ABS UL94V-0 construction designed to last long in your décor
- Cabling routes through a rear shot to enable flush installation against a wall or ceiling
- Mounting hardware and double-sided tape included for installation practically anywhere
- This product is covered by a Lifetime Limited Warranty (coverage details)
N082-001-WH
Have a Question?
Features
Typical Applications
- Complete your non-premise wiring application with a clean, sleek-looking appearance
Package Includes
- N082-001-WH Surface-Mount Box, 1 Port, White
- (2) Mounting screws
- Double-sided tape
- Zip ties
Specifications
OVERVIEW
UPC Code | 037332249623 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | White |
Material of Construction | ABS |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 to 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 to 68 C) |
Relative Humidity | 10% TO 90% (NON-CONDENSING) |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.