Surface-Mount Box for Keystone Jacks - 4 Ports, White
Part Number: N082-004-WH
- Ideal for non-premise audio/video, voice or Ethernet data wiring installations
- Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
- Flame-resistant ABS UL94V-0 construction designed to last long in your décor
- Cabling routes through a rear shot to enable flush installation against a wall or ceiling
- Mounting hardware and double-sided tape included for installation practically anywhere
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332249647 |
Technology | Cat5/5e; Cat6 |
Country/Region | Global |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 4 |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 to 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 to 68 C) |
Relative Humidity | 10% TO 90% (NON-CONDENSING) |
CONNECTIONS
Number of Ports | 4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images