Part Number: SK2UTRAVAM
Travel charger powers and charges up to 4 devices, including phones and tablets, while working at home, hotel or open office.
- 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 2 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices
- Convenient direct plug-in charger includes 5 international plug adapters
- Compact power strip fits snugly in backpack or purse for expedient portability
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
2-Outlet 2-Port Travel Charger Keeps Your Devices Powered and Ready
Ideal for your home or office workstation or travel use, this Safe-IT™ power strip charger accepts a wide range of electronic devices. Plug your printer, external hard drive or other home/office electronics into two NEMA 5-15R outlets. Two USB-A ports share 3.4A for charging your smartphone, tablet and other mobile devices.
Direct Plug-In Design Makes It Easy to Work from Anywhere
The SK2UTRAVAM plugs directly into a wall outlet with no messy cables needed. It comes with five international plug adapters (North America, Japan, United Kingdom, Europe, China), so you can travel with the power strip charger and use it almost anywhere in the world. A black carrying pouch is included to keep the charger safe inside your suitcase, backpack, purse or laptop bag.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT SK2UTRAVAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332265760 |
Product Type | Power Strip |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 110V AC; 240V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 10 |
Transformer Accommodation | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 17 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 3.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
EMI / RFI Filtering | no |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 3.500 x 2.800 x 1.300 |
Unit Weight (lbs.) | 0.26 |
Input Cord Color | Black |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada) |
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images