Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$27.43 Avg. Price

Swivel surge protector with antimicrobial protection safeguards your valuable electronics against dangerous surges, spikes and line noise.

  • 4 rotating/1 static 5-15R outlets distribute AC power to home/office equipment
  • 1050 joules protect your valuable electronics against dangerous surges and spikes
  • Plugs directly into the wall (no cord required) for easy installation and no cable clutter
  • USB ports share 3.9A for fast charging of phones and other mobile devices
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew 

Features

5-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Safe-IT™ surge protector features a surge protection rating of 1050 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the SK5BUCAM protects all five, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Rotating NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into five NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Four of the outlets rotate 90 degrees on two bars of two outlets each to allow greater flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets.

2 USB Ports Share 3.9 Amps of Charging Power
One USB-C port and one USB-A port are available for charging your smartphone, tablet or other USB mobile devices. They share 3.9A for charging multiple devices at the same time.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The unit plugs directly into a wall outlet, avoiding annoying cord clutter. An integrated 15A circuit breaker protects outlets and automatically cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms at a glance that your connected equipment is protected.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The SK5BUCAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Package Includes

  • SK5BUCAM 5-Outlet Surge Protector, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263582
Product TypeSurge Protector
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(5) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationRotatable
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green)
CHARGING
Number of Charging Ports2
Total Charging Watts19.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports / Amps(2) 3.9A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500, 500, 500
EMI / RFI Filtering  150 kHz to 30 mHz
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Housing ColorBlack
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Unit Dimensions (hwd / in.)4.700 x 1.500 x 4.900
Unit Weight (lbs.)0.73
FEATURES & SPECIFICATIONS
Rotatable OutletsYes
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.