Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/18/2020

Features

20A C20-to-C19 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The two-foot length helps reduce cable clutter and minimize the risk of tripping.
Right-Angle C20 Plug Makes Connecting in Tight Spaces Easier
The C19 to C20 right-angle cable is easier to install in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angled C20 plug guides the heavy-duty extension cable parallel to your peripheral, allowing you to push the device up against a wall or hide it behind a desk to maximize space.

Package Includes

  • P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156532
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C20 - RIGHT ANGLE
Side B - Connector 1IEC-320-C19
PHYSICAL
ColorBlack
Power Cord Jacket TypeSJT
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)0.50 x 5.00 x 7.60
Shipping Weight (lbs.)0.50
FEATURES & SPECIFICATIONS
High VoltageYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.