Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

C20 to C13 Splitter, Heavy Duty, IEC 320 C20 to 2x IEC 320 C13 - 15A, 100-250V, 14 AWG, 2 ft., Black

Model Number: P032-002-2C13


C20-to-C13 splitter allows 2 devices with C14 inlets to share one AC power input cord and one C19 outlet on a PDU or UPS system.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty cord replaces or upgrades standard power cords provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Splitter Cable for Network Devices That Require a Heavy-Gauge Connection
This C20-to-C13 splitter features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It allows two devices with C14 power inlets to share one AC input cord and one C19 outlet. By connecting two devices to one outlet, the splitter frees up space in a PDU or surge protector and helps reduce cable clutter. The two-foot length helps reduce cable clutter and minimize the risk of tripping.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this splitter, a single C19 outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a C19 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this dual IEC cable is compatible with Tripp Lite power and extension cords.

Typical Applications

  • Connect 2 devices like computers, monitors, scanners and printers to one power outlet up to 2 ft. away in your home office, work space or dorm room
  • Cut cable clutter by powering both monitors in a dual-monitor display mount with a single cord
  • Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet

Package Includes

  • P032-002-2C13 C20 to C13 Splitter, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156495
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)2
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJTW
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)0.56
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1(2) IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Heavy-DutyYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack
PLC19BK | PDU Accessories PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL | PDU Accessories PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD | PDU Accessories PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Resources & Downloads

support icon

Do you own a
P032-002-2C13

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.