Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord, NEMA 5-15P to C15 - Heavy Duty, 15A, 125V, 14 AWG, 8 ft., Black


Heavy-duty C15 power cable connects a PoE network switch or other device with a C16 power inlet to a wall outlet, PDU or UPS system.
  • Recommended for powering PoE switches with high-wattage power supplies
  • 8 ft. length allows flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P to C15 cable replaces or upgrades original manufacturer’s power cord
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P019-008

$21.61 Avg. Price
Have a Question?
Contact Us

Features

IEC C15 Power Cord for Network Devices That Require a Heavy-Gauge Connection
This IEC C15 power cable features 14 AWG wire suitable for high power connections, making it reliable for large server applications that require a higher-rated, heavier-gauge cable. The C15 connector is designed for higher-temperature devices, such as electric kettles, PoE (Power over Ethernet) switches with high-wattage power supplies, and similar network components. This cord can also replace or upgrade the standard power cord provided by the device’s manufacturer. The eight-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like high-wattage PoE switches to a PDU up to 8 ft. away in your data center
  • Extend an existing power connection up to 8 ft. to more easily place a device or reach a power source
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P019-008 C15 Power Cord, 5-15P to C15, 8 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174536
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)8
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.80
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C15
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P019-008

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.