Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black


Heavy-duty extension cord transforms a C20 plug into a NEMA 5-20P plug and extends an existing connection up to 10 ft.
  • 10 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P049-010

$32.49 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C19 to 5-20P cord can be used to connect a high-output device to a wall outlet or a PDU or UPS with 5-20R outlets. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer. The 10-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices to a power outlet up to 10 ft. away in your office or work space
  • Transform a C20 plug into a NEMA 5-20P plug with no electrician needed
  • Extend an existing power connection up to 10 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P049-010 C19 to 5-20P Heavy-Duty Extension Cord, 10 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140944
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)10
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.10
Shipping Weight (lbs.)1.70
Wire Gauge (AWG)12
CONNECTIONS
Side A - Connector 1NEMA 5-20P
Side B - Connector 1IEC-320-C19
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
STANDARDS & COMPLIANCE
ApprovalsUL-approved
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.