Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth)


  • Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
  • Designed for 4 post rack mounting
  • 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open)
  • Accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF4PHD

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PHD accommodates tower units, monitors and other equipment. The fixed heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250 lbs (113.4 kgs). SRSHELF4PHDis designed for 4 post rack mounting. Required mounting hardware is included.

Features

  • Accommodates tower units, monitors and other equipment
  • Fixed heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250 lbs (113.4 kgs)
  • Designed for 4 post rack mounting
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144904
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.80 x 20.00 x 27.00
Shipping Weight (lbs.)18.10
Unit Dimensions (hwd / in.)1.73 x 19 x 26.10
Unit Weight (lbs.)16.5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELF4PHD model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.