Model Number: P502-030

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M) 30-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502030-FRONT-L.jpg

 
  • 30ft SVGA/VGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Resolutions up to 2048 X 1536
$1892

B00BFRKZ70

$1995

15409108

$1899

16U-0017-00033

$3299

P502-030

$2399

2954238

$1390

TRPA1YX

$1899

04007895

$2599

9512629

$2599

9512629


Overview

Tripp Lite's 30-foot SVGA/VGA monitor replacement cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • 30ft SVGA/VGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Resolutions up to 2048 X 1536
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • HD15 male to HD15 male molded connectors
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 30
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

B114-002-R
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More... Prices
B114-004-R
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More... Prices

Similar Products



Find more products by tag:


Clear List