Part Number: PDUMH15HVNETAA
This Model has been retired and replaced by PDUMH15HVNET. More information for the PDUMH15HVNETAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 200/208/230/240V Switched Power Distribution Unit / PDU with built-in web/network interface (15A maximum; Agency de-rated to 12A 200/208/240V and 10A at 230V)
- C14 power inlet accepts a wide variety of worldwide input cord options
- Includes 6.5 ft. / 2m C14 cable
- 1U horizontal rackmount form factor
- 8 switched C13 outlets
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and output load levels
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
Specifications
OVERVIEW
UPC Code | 037332273703 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 12A 208V; 10A 230V |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V |
PDU Plug Type | IEC-320 C14 |
Input Cord Length (ft.) | 6.5 |
OUTPUT
Output Capacity Details | 2.5kW (208V), 2.3kW (230V) / 12A (10A CE) total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13 |
Output Nominal Voltage | 208; 230 |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 power availability LEDs confirm power off/on status for each built-in outlet |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount. Includes mounting accessories for 2-4 post racks |
Minimum Required Rack Depth (inches) | 17.1 |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.750 x 17.300 x 14.800 |
Unit Weight (lbs.) | 9 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images