Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Swivel/Tilt Corner Wall Mount for 37" to 70" TVs and Monitors - Flat/Curved

Model Number: DMWC3770M


Wall mount with split wall plates supports installation of a flat-panel or curved-screen television or monitor in a corner.
  • Accommodates most flat or curved screens from 37 to 70 in.
  • Split wall plates mount on the adjacent walls of a corner
  • One-touch adjustment makes it easy to change the viewing angle
  • 90° swivel, -8° to +5° tilt and -5° to +5° screen adjustment maximize viewing comfort
  • Supports displays up to 99 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Corner Mount Your Flat-Panel or Curved-Screen TV or Monitor
Split wall plates allow the DMWC3770M to mount on both walls of a corner, providing a wide viewing angle in home theaters, classrooms, boardrooms, hotels, bars and restaurants. It’s also a great display solution for rooms with limited wall space due to window placement or furniture arrangements. This true corner mount accommodates most flat-panel or curved-screen televisions or monitors from 37 to 70 inches. Maximum weight supported is 99 lb.
Adjust the Display Angle for Comfortable Viewing
One-touch adjustment capability makes it easy to optimize viewing angles. For maximum screen visibility, the articulating arms can swivel 90° left or right. The -8° to +5° tilt and -5° to +5° screen level adjustment help minimize glare and improve the audience’s viewing experience.
Rely on Durable All-Metal Construction with Convenient Cable Access
Made of steel with a black powder-coated finish, this full-motion wall mount withstands the stress of repeated adjustments and use in public areas. An open frame design supports easy access to cables.
VESA Compliance Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards, such as universal mounting hole patterns, for TVs and monitors. For hassle-free display compatibility, this corner wall mount supports the following VESA mounting hole patterns: 100 x 100, 200 x 100, 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400. Mounting hardware is included.

Typical Applications

  • Provide flexible viewing options for seating areas in home theaters
  • Take advantage of unused wall space in a classroom or conference room
  • Optimize viewing for more patrons in a bar or restaurant
  • Mount displays in a hotel lobby without interfering with wall art

Package Includes

  • DMWC3770M corner wall mount
  • Mounting fasteners
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332204538
PHYSICAL
ColorBlack
Degrees of Motion90 Swivel -8/+5 Level Adjustment
Material of ConstructionSteel
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)99
Min/Max Arm Extension (in.)4.92 min to 20.27 max
Minimum Screen Size (in.)37
MotionFull
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)31.20 x 12.70 x 3.30
Shipping Weight (lbs.)16.80
Unit Dimensions (hwd / in.)24.4 x 25.3 x 16.5
Unit Weight (lbs.)13.9
VESA Pattern (mm)  100x100; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
DMWC3770M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.