Part Number: DWM3750S
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DWM3750S is available on the model support page
Overview
The full-motion articulating arm adjusts independently with just a touch for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. A 180° swivel and -15° to 15° tilt capability minimizes glare and provides comfortable viewing from multiple angles.
Durable all-metal frame with soft rubber-feel finish supports up to 40 pounds, tolerates frequent handling, and blends with any décor. Mounts on wood or concrete block with the included hardware. Display cables tuck away inside articulating arm to prevent clutter. Conforms to VESA-compliant displays with hole patterns of 75 x 75 mm, 100 x 100 mm, 200 x 200 mm and 400 x 400 mm.
Features
- Fits most flat-panel televisions, monitors and other displays from 37 to 50 in.
- Ideal for home theaters, offices, classrooms, boardrooms, hotels, bars and restaurants
- Full-motion articulating arm adjusts independently for angle and height
- Mounting hardware included
- Mounts on wood or concrete block
Convenient One-Touch Adjustment
- 180° swivel and -15° to 15° tilt capability provides comfortable viewing from multiple angles
Durable Metal Construction
- Supports up to 40 lb.
- Soft rubber-feel finish tolerates frequent handling and blends with any décor
- Display cables tuck inside articulating arm to prevent clutter
VESA Compliance
- Conforms with VESA-compliant universal mounting hole patterns
Package Includes
- Wallplate
- Spring arm with VESA plate
- Extension arm
- (4) VESA plate adapters
- Hex key, 3 mm
- Hex key, 5 mm
- (4) M4 x 12 mm screws
- (4) M4 x 30 mm screws
- (4) M5 x 12 mm screws
- (4) M5 x 30 mm screws
- (4) M6 x 12 mm screws
- (4) M6 x 30 mm screws
- (4) M8 x 16 mm screws
- (4) M8 x 30 mm screws
- (2) Tension screws
- (8) M8 hex nuts
- (4) Spacers
- (3) Anchor bolts
- (3) Concrete anchor
- (2) Wallplate covers
- (2) Decorative caps
- Level
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332190581 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100; 200x200; 400x400 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 180 Swivel |
Minimum Screen Size (in.) | 37 |
Maximum Screen Size (in.) | 50 |
Maximum Weight Capacity (lbs.) | 40 |
Min/Max Arm Extension (in.) | 2.7" - 24.9" |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.95 x 15.94 x 9.13 |
Shipping Weight (lbs.) | 8.03 |
Unit Dimensions (hwd / in.) | 6.570 x 2.710 x 24.880 |
Unit Weight (lbs.) | 11.09 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images